IESNA:LM-63-2002
[TEST]P1380069
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-830-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (104) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25311.8
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
3775.0 3950.2 4193.2 4215.8 4238.4 4187.6 4012.4 3775.0 3752.4 3944.6 4210.2 4588.8 5114.4 5707.7 6346.3 6922.7 7414.4 7866.5 
8420.3 8962.8 9471.5 9612.7 9149.3 8341.2 6549.8 3509.4 2204.0 1610.6 1198.1 875.9 616.0 463.4 339.1 180.8 56.5 11.3 0.0 
3775.0 4012.4 4193.2 4261.0 4278.0 4232.8 4051.9 3797.6 3775.0 3967.2 4255.4 4583.1 5142.6 5696.4 6335.0 6973.6 7504.8 7928.7 
8488.1 9030.7 9533.6 9691.8 9285.0 8363.8 6431.1 3520.7 2288.7 1633.2 1209.4 881.6 627.3 469.1 356.0 203.4 56.5 11.3 0.0 
3775.0 4012.4 4204.5 4289.3 4278.0 4249.7 4119.7 3910.6 3808.9 3967.2 4204.5 4537.9 5040.9 5572.1 6295.5 7092.3 7617.8 7917.4 
8459.9 9013.7 9567.5 9923.5 9782.3 8945.9 7374.8 4300.6 2729.5 2006.2 1475.0 1022.9 729.0 536.9 389.9 260.0 62.2 11.3 0.0 
3775.0 3984.1 4176.3 4289.3 4323.2 4340.1 4255.4 4085.8 3938.9 3984.1 4165.0 4419.3 4792.2 5334.8 5888.6 6436.7 7024.5 7555.7 
8115.2 8697.2 9369.7 9997.0 10155.2 9703.2 8657.7 5894.2 3435.9 2520.4 1898.8 1395.9 966.4 683.8 429.5 260.0 79.1 11.3 0.0 
3775.0 3972.8 4193.2 4323.2 4396.7 4441.9 4436.2 4334.5 4227.1 4165.0 4227.1 4402.3 4679.2 5057.8 5526.9 6052.5 6544.1 7143.1 
7702.6 8301.6 9025.0 9844.4 10607.3 10776.9 10166.6 8420.3 5097.4 2921.7 2130.5 1678.4 1130.2 768.6 514.3 299.5 118.7 17.0 0.0 
3775.0 3967.2 4170.6 4328.8 4453.2 4549.2 4600.1 4611.4 4571.8 4537.9 4560.5 4628.4 4780.9 5029.6 5374.3 5826.4 6352.0 6928.4 
7510.5 8143.4 8855.5 9641.0 10630.0 11737.6 12178.4 11748.9 9335.8 5476.0 2565.7 1525.8 1062.4 695.1 446.4 265.6 118.7 22.6 0.0 
3775.0 3927.6 4114.1 4300.6 4470.1 4628.4 4752.7 4877.0 4956.1 5035.2 5080.4 5204.8 5374.3 5532.5 5786.9 6114.6 6549.8 7097.9 
7815.6 8561.6 9290.6 9957.5 10652.6 11850.6 13760.7 15399.6 15501.3 12477.9 7951.3 3735.5 1424.1 802.5 452.1 237.4 118.7 33.9 
0.0 
3775.0 3882.4 4057.6 4238.4 4447.5 4639.7 4837.4 5040.9 5272.6 5521.2 5803.8 6024.2 6205.0 6397.2 6617.6 6984.9 7583.9 
8205.6 8934.6 9793.6 10601.7 11375.9 12127.5 13003.5 14359.8 16382.9 19072.9 19106.8 16535.5 11912.8 7448.3 3481.2 977.7 
435.1 146.9 45.2 0.0 
3775.0 3865.4 3989.8 4153.6 4311.9 4554.9 4741.4 5018.3 5334.8 5662.5 6080.7 6482.0 6905.8 7391.8 7956.9 8680.3 9454.5 
10454.8 11404.2 12319.7 13206.9 13969.8 14636.7 15286.6 16094.7 17275.8 19146.3 20497.0 19796.2 17191.0 12342.3 4408.0 1062.4 
457.7 152.6 50.9 0.0 
3775.0 3837.2 3938.9 4074.5 4255.4 4453.2 4667.9 4922.2 5187.8 5538.2 5928.1 6323.7 6775.8 7227.9 7821.3 8482.5 9335.8 
10370.0 11415.5 12472.3 13551.6 14484.1 15326.1 16145.5 17134.5 18417.3 20282.2 21593.3 20338.8 18157.4 12234.9 3978.5 932.5 
429.5 152.6 56.5 0.0 
3775.0 3820.2 3916.3 4035.0 4176.3 4334.5 4504.0 4730.1 4950.5 5233.0 5549.5 5877.3 6188.1 6578.0 7035.8 7589.6 8256.4 9075.9 
9850.1 10692.1 11494.6 12268.8 12975.2 13676.0 14518.0 15766.9 17332.3 17999.1 16332.0 14693.2 10262.6 3238.2 836.4 373.0 
130.0 56.5 0.0 
3775.0 3808.9 3882.4 3955.9 4080.2 4176.3 4311.9 4470.1 4667.9 4860.1 5057.8 5272.6 5498.6 5685.1 5967.7 6244.6 6674.1 7143.1 
7680.0 8239.5 8680.3 9205.8 9759.7 10313.5 11161.2 12257.5 13817.2 14116.8 12285.8 10906.9 7860.9 2916.0 700.8 305.2 
113.0 50.9 0.0 
3775.0 3769.4 3820.2 3871.1 3944.6 4029.3 4091.5 4165.0 4227.1 4283.6 4340.1 4345.8 4289.3 4204.5 4085.8 3984.1 3921.9 3916.3 3995.4 
4187.6 4453.2 4718.8 4995.7 5346.1 5849.0 6685.4 7482.2 6685.4 4775.3 4102.8 3074.3 1282.8 452.1 220.4 96.1 50.9 0.0 
3775.0 3729.8 3695.9 3684.6 3667.6 3622.4 3532.0 3396.4 3243.8 3046.0 2865.2 2684.3 2537.4 2430.0 2322.7 2277.4 2220.9 2198.3 2198.3 
2209.6 2243.5 2220.9 2130.5 1977.9 1757.5 1469.3 1203.7 1000.3 842.0 706.4 570.8 423.8 310.8 203.4 96.1 39.6 0.0 
3775.0 3662.0 3577.2 3475.5 3368.1 3232.5 3074.3 2927.3 2786.1 2684.3 2605.2 2543.1 2486.5 2418.7 2373.5 2317.0 2277.4 2237.9 2181.4 
2102.3 2000.5 1876.2 1706.7 1559.7 1407.2 1265.9 1130.2 989.0 853.3 729.0 599.0 452.1 305.2 203.4 101.7 33.9 0.0 
3775.0 3628.1 3469.9 3322.9 3153.4 3023.4 2921.7 2836.9 2780.4 2718.2 2673.0 2622.2 2565.7 2503.5 2447.0 2384.8 2334.0 2277.4 2204.0 
2096.6 1977.9 1848.0 1729.3 1644.5 1559.7 1441.1 1288.5 1118.9 977.7 819.4 661.2 497.3 350.4 214.7 101.7 28.3 0.0 
3775.0 3577.2 3373.8 3204.2 3051.7 2966.9 2921.7 2887.8 2887.8 2853.9 2808.7 2740.8 2661.7 2588.3 2486.5 2418.7 2339.6 2266.1 2170.1 
2085.3 2017.5 1949.7 1864.9 1814.0 1706.7 1576.7 1418.5 1265.9 1107.6 938.1 729.0 593.4 446.4 293.9 135.6 28.3 0.0 
3775.0 3532.0 3300.3 3102.5 3006.5 2972.5 2978.2 3006.5 2989.5 2949.9 2887.8 2786.1 2695.6 2588.3 2497.8 2384.8 2277.4 2175.7 2119.2 
2062.7 1977.9 1910.1 1853.6 1768.8 1633.2 1571.0 1486.3 1395.9 1248.9 1022.9 887.2 717.7 570.8 378.6 203.4 33.9 0.0 
3775.0 3509.4 3243.8 3068.6 2995.1 3000.8 3040.4 3068.6 3079.9 3046.0 2927.3 2797.4 2661.7 2526.1 2407.4 2294.4 2209.6 2175.7 2107.9 
2023.1 1910.1 1814.0 1746.2 1638.9 1593.6 1525.8 1446.7 1367.6 1181.1 1045.5 926.8 802.5 632.9 446.4 237.4 22.6 0.0 
3775.0 3492.5 3209.9 3057.3 3000.8 3046.0 3085.6 3147.7 3142.1 3074.3 2933.0 2774.8 2582.6 2407.4 2277.4 2209.6 2220.9 2192.7 2068.3 
1904.5 1774.5 1712.3 1621.9 1554.1 1503.2 1446.7 1367.6 1243.3 1079.4 972.0 859.0 751.6 582.1 435.1 214.7 17.0 0.0 
3775.0 3486.8 3181.6 3029.1 3006.5 3040.4 3113.8 3164.7 3159.0 3091.2 2921.7 2695.6 2469.6 2294.4 2170.1 2119.2 2170.1 2096.6 1927.1 
1785.8 1661.5 1644.5 1531.5 1491.9 1452.4 1390.2 1305.4 1164.2 1034.2 932.5 819.4 779.9 553.8 361.7 186.5 11.3 0.0 
3775.0 3486.8 3181.6 3012.1 3006.5 3029.1 3096.9 3153.4 3170.3 3096.9 2921.7 2673.0 2458.3 2288.7 2158.8 2119.2 2164.4 2074.0 1921.4 
1768.8 1644.5 1627.6 1520.2 1480.6 1424.1 1373.2 1299.8 1152.8 1028.5 915.5 791.2 700.8 480.4 344.7 180.8 11.3 0.0 
